Download document () of 20
We make what matters work*

150494

Eaton xEnergy Main LV systems LV switchgear. Side plates, HxD=2000x200mm, closed, (2pc.), grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150494
EAN
4015081468348
Product Length/Depth
2000 mm
Product Height
50 mm
Product Width
130 mm
Product Weight
33.858 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
200 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.