Download document () of 20
We make what matters work*

150495

Eaton xEnergy Main LV systems LV switchgear. Partition, section/section, HxD=2000x200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150495
EAN
4015081468355
Product Length/Depth
2000 mm
Product Height
30 mm
Product Width
130 mm
Product Weight
16.429 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
200 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 2a
Internal separation form 3a
Internal separation form 3b
Internal separation form 2b
Internal separation form 4a

Export product specification