Download document () of 20
We make what matters work*

150497

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=100x600x1000mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150497
EAN
4015081468379
Product Length/Depth
855 mm
Product Height
110 mm
Product Width
230 mm
Product Weight
8.5 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
1000 mm
Suitable for enclosure building width
600 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.