Download document () of 20
We make what matters work*

150518

Eaton xEnergy Main LV systems LV switchgear. Partition, IZM connection-/busbar back area, horizontal, WxD=1000x190mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150518
EAN
4015081468584
Product Length/Depth
880 mm
Product Height
30 mm
Product Width
220 mm
Product Weight
1.4 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
1000 mm
Material
Plastic
Suitable for
Internal separation form 3a
Internal separation form 4b
Internal separation form 4a
Internal separation form 3b
Internal separation form 2a
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.