Download document () of 20
We make what matters work*

150540

Eaton xEnergy Main LV systems LV switchgear. Cover for fuse-strip, (top/down), W=1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150540
EAN
4015081467525
Product Length/Depth
145 mm
Product Height
40 mm
Product Width
900 mm
Product Weight
0.445 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Gray
Material
Plastic
Mounting position
Other
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.