Knowledge Search
Download document () of 20
We make what matters work*

150628

Eaton Moeller® series DILM Flat strip conductor terminal kit, for DILM500

General specifications

Product Name
Eaton Moeller® series DILM conductor terminal kit
Catalog Number
150628
EAN
4015081468799
Product Length/Depth
30 mm
Product Height
60 mm
Product Width
120 mm
Product Weight
0.598 kg
Compliances
CE
Catalog Notes
Set contains 3 terminals.

General

Accessory/spare part type
Connection technique
Fitted with:
Control cable connection
Functions
For connection of: Flat cable
Product category
Accessories

Climatic environmental conditions

Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
60 °C

Terminal capacities

Terminal capacity
2 x (20 x 32 x 0.5) mm (Number of segments x width x thickness), Flat conductor
2 x (11 x 21 x 1) mm (Number of segments x width x thickness), Flat conductor
2 x (0.75 - 4) mm², solid, Control circuit cables
2 x (0.75 - 2.5) mm², flexible with ferrule, Control circuit cables
1 x (0.75 - 4) mm², solid, Control circuit cables
1 x (0.75 - 2.5) mm², flexible with ferrule, Control circuit cables
1 x (6 x 16 x 0.8) mm (Number of segments x width x thickness), Flat conductor

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification