Download document () of 20

150644

Eaton Moeller® series M22 Fireman's switch, PV, 1N/O+1N/C

General specifications

Product Name
Eaton Moeller® series M22 Fireman's switch
Catalog Number
150644
EAN
4015081469567
Product Length/Depth
110 mm
Product Height
80 mm
Product Width
72 mm
Product Weight
0.305 kg
Compliances
CE

Product specifications

Actuator color
Red
Electric connection type
Screw connection
Actuator type
Turn button
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Opening diameter
22.5 mm
Opening height
0 mm
Bezel color
Other
Bezel material
Plastic
Degree of protection
IP67/IP69K
NEMA 4X
Number of switch positions
2
Supply voltage - max
0 V
Supply voltage - min
0 V
Width opening
0 mm

Export product specification