Download document () of 20
We make what matters work*

150648

Eaton Moeller® series M22 Guard ring, red

General specifications

Product Name
Eaton Moeller® series M22 guard-ring
Catalog Number
150648
EAN
4015081469604
Product Length/Depth
79 mm
Product Height
50 mm
Product Width
65 mm
Product Weight
0.047 kg
Compliances
CE
Catalog Notes
Red

Product specifications

Accessory/spare part type
Accessory
Degree of protection
IP65
Functions
Protection against accidental actuation
Electrical accessory type
Other
Mechanical accessory type
Protective collar
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.