Download document () of 20
We make what matters work*

150673

Eaton Moeller® series M22 Fireman's switch, PV, with SOLAR laser inscribed M22-SOL-PVT45P-MPIQ

General specifications

Product Name
Eaton Moeller® series M22 fireman's switch
Catalog Number
150673
EAN
4015081469482
Product Length/Depth
67 mm
Product Height
45 mm
Product Width
45 mm
Product Weight
0.043 kg
Compliances
CE

Product specifications

Actuator color
Red
Electric connection type
Screw connection
Actuator type
Turn button
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Opening diameter
22.5 mm
Bezel color
Other
Bezel material
Plastic
Degree of protection
IP67/IP69K
NEMA 4X
Number of switch positions
2

Export product specification