Download document () of 20
We make what matters work*

150687
Z-SLS/CEK40/3

Eaton Distribution board accessory, Fuse switch disconnector, 3p, NH1, AC23, 31C251CC

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
150687
EAN
4015081474721
Product Length/Depth
88 mm
Product Height
77 mm
Product Width
79 mm
Product Weight
0.441 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
40 A
Frame
Standard front dimension: 45 mm
Pollution degree
3
Equipment heat dissipation, current-dependent
15.6 W
Rated operational voltage (Ue) - max
400 V
Rated uninterrupted current (Iu)
40 A
Static heat dissipation, non-current-dependent
0 W
Terminals
Lift terminals
Voltage rating at AC
50 - 400 V AC
Number of poles
Three-pole
Rated impulse withstand voltage (Uimp)
6 kV
Degree of protection
IP20
Rated uninterrupted current (Iu) at max. cross section
40 A
Switching category
AC 22 B
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Current heat loss per contact at Ie
0.5 W
Enclosure width
86 mm
Heat dissipation per contact with fuse link at Ie
5.2 W
Heat dissipation per pole, current-dependent
5.2 W
Construction size
D02
Functions
Fuse switch-disconnector Z-SLS/CEK…SP
Overvoltage category
IV
III
Mounting method
Quick attachment for top-hat rail IEC/EN 60715
Rated operation current (Ie)
40 A
Voltage rating
400 V
Flammability characteristics (UL)
V0, glow-wire test 960 °C (UL94)
Type
Fuse material
Special features
  • Complete with captive current coding
  • Standard, empty
  • Current coding through fuse set
  • sealable
  • Infeed possible from both sides
Mounting width
27 mm per pole (1.5 space units)
Terminal capacity (solid cable)
1.5 mm² - 35 mm²
Rated operational current for specified heat dissipation (In)
40 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.