Knowledge Search
Download document () of 20
We make what matters work*

150M14C

Eaton Bussmann series low voltage british standard fuse, 150A, AC 600 V, DC 250 V, HRCII-MISC, 38 x 112 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
150M14C
UPC
051712551151
EAN
5027590434003
Product Length/Depth
215 mm
Product Height
50 mm
Product Width
120 mm
Product Weight
213.8 g
Compliances
RoHS Compliant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.