Download document () of 20
We make what matters work*

150TPCSR231

Eaton AUTOVAR 600, Switched Capacitor Banks, 316A, 240V, Three-phase, 150 kVAR, Floor-mounted, Single-Door Enclosure Unit, 6 x 25, L Frame, Optional molded-case circuit breaker rated 65 kAIC at 480V and 600V, Opt digital metering-IQ 250

General specifications

Product Name
Eaton LV AutoVAR 600 capacitor bank
Catalog Number
150TPCSR231
UPC
786685147598
Product Length/Depth
26 in
Product Height
78 in
Product Width
38.5 in
Product Weight
788 lb
Certifications
CSA Certified
UL Listed
UL 508A
CSA Std. C22.2 No. 190
UL 810
IEEE Std. 18

Product specifications

Type
AUTOVAR 600
Amperage Rating
316A
Mounting
Floor
Options
Optional molded-case circuit breaker rated 65 kAIC at 480V and 600V, Optional digital metering-IQ 250
Phase
Three-phase
Product Category
Switched Capacitor Banks
Voltage rating
240V
Enclosure
Single-door enclosure unit
Frame size
L
Rating
150 kVAR
Step X kVAR
6 x 25 kVAR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.