Download document () of 20
We make what matters work*

151174

Eaton xEnergy Basic LV systems Low voltage switchgear. Shortened mounting rail W1000mm for a cable duct width of 80 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
151174
EAN
4015081479795
Product Length/Depth
15 mm
Product Height
35 mm
Product Width
811 mm
Product Weight
0.293 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Application
Cable duct with width 80mm
Material
Metal
Mounting position
Vertical
Horizontal
Housing material
Aluminum
Model
Support rail
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment
Number of module space units (total)
43

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.