Knowledge Search
Download document () of 20
We make what matters work*

151193

Eaton Moeller® series PKZ0 Spare shaft support

General specifications

Product Name
Eaton Moeller® series PKZ0 Accessory Shaft support
Catalog Number
151193
EAN
4015081469321
Product Length/Depth
32 mm
Product Height
40 mm
Product Width
32 mm
Product Weight
0.005 kg
Certifications
CSA File No.: 165628
UL Category Control No.: NLRV
CSA-C22.2 No. 14
CSA
IEC/EN 60947-4-1
CSA Class No.: 3211-05
UL 508
UL
UL File No.: E36332
CE

General

Accessory/spare part type
Other
Used with
PKZM0

Export product specification