Download document () of 20
We make what matters work*

151202

Eaton xEnergy Main LV systems LV switchgear. Busbar support set, for dropper bar, 3/4p, 1000A, 65kA

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151202
EAN
4015081474776
Product Length/Depth
350 mm
Product Height
180 mm
Product Width
200 mm
Product Weight
5.5 kg
Compliances
RoHS conform

Product specifications

Color
Green
RAL-number
0
Material
Plastic
Model
Other

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.