Download document () of 20
We make what matters work*

151208

Eaton xEnergy Main LV systems LV switchgear. Dropper busbar bracket, 65kA, half version

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151208
EAN
4015081480036
Product Length/Depth
350 mm
Product Height
75 mm
Product Width
75 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Color
Green
RAL-number
0
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.