Download document () of 20
We make what matters work*

151209

Eaton xEnergy Main LV systems LV switchgear. Dropper bar kit, full version, 65 kA

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151209
EAN
4015081480043
Product Length/Depth
350 mm
Product Height
75 mm
Product Width
100 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Color
Green
RAL-number
0
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.