Download document () of 20
We make what matters work*

151213

Eaton xEnergy Main LV systems LV switchgear. Partition set, connection-/MBB-area, for W=400mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151213
EAN
4015081480081
Product Length/Depth
1950 mm
Product Height
40 mm
Product Width
210 mm
Product Weight
15 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
90 mm
Suitable for enclosure building width
400 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 2a
Internal separation form 4a
Internal separation form 4b
Internal separation form 3b
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.