Download document () of 20
We make what matters work*

151218

Eaton xEnergy Main LV systems LV switchgear. Front filler, IP31, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151218
EAN
4015081480135
Product Length/Depth
580 mm
Product Height
30 mm
Product Width
80 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.