Download document () of 20
We make what matters work*

151352
2K/BLIND-W

Eaton xEnergy Basic LV systems Low voltage switchgear. 2K gland plate insert - blanking, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
151352
EAN
4015081481422
Product Length/Depth
79 mm
Product Height
1 mm
Product Width
210 mm
Product Weight
0.15 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of connector holes
0
Suitable for nominal thread (PG) - max
0
Suitable for nominal thread (PG) - min
0
Surface finishing
With powder coating
Cable entry type
Blind
Color
Traffic white (RAL 9016)
Degree of protection
IP30
Other
Surface protection
Powder coating
Shape
Straight
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Blind
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment
Thread type
None
Thickness
1 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.