Download document () of 20
We make what matters work*

151358

Eaton xEnergy Main LV systems LV switchgear. 4-pole input main current contacts up to 315 A, consisting of: withdrawable unit contacts, incl. fixing screws for cable outgoer, insulation jackets

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151358
EAN
4015081481484
Product Length/Depth
200 mm
Product Height
60 mm
Product Width
100 mm
Product Weight
0.75 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.