Download document () of 20
We make what matters work*

151679

Eaton xEnergy Main Partition, IZM26 connection-/busbar back area, EVEN, W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151679
EAN
4015081484676
Product Length/Depth
1000 mm
Product Height
50 mm
Product Width
600 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
50 mm
Suitable for enclosure building width
800 mm
Material
Plastic
Suitable for
Internal separation form 2a
Internal separation form 4b
Internal separation form 2b
Internal separation form 3b
Internal separation form 4a
Internal separation form 3a

Export product specification