Download document () of 20
We make what matters work*

151696
XSPTC0602-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Top plate, closed, IP55, for WxD=600x200mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151696
Product Length/Depth
525 mm
Product Height
30 mm
Product Width
120 mm
Product Weight
1.252 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.