Download document () of 20
We make what matters work*

151704

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxW=200x150mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151704
Product Length/Depth
175 mm
Product Height
60 mm
Product Width
220 mm
Product Weight
1.804 kg
Compliances
RoHS conform

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
43 mm
Suitable for enclosure building width
150 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.