Knowledge Search
Download document () of 20
We make what matters work*

151D995G06

Eaton DS/DSII sensor and rating plug kit, 600A, Three-pole, Universal frame, Universal

General specifications

Product Name
Eaton DS/DSII sensor and rating plug kit
Catalog Number
151D995G06
UPC
786670640295
Product Length/Depth
8.2 in
Product Height
3.2 in
Product Width
5.3 in
Product Weight
4.1 lb
Certifications
UL Listed
Catalog Notes
Do not mix old and new.

Delivery program

Amperage Rating
600 A
Frame
Universal
Number of poles
Three-pole

General information

Accessories
Sensor and rating plug kit
Series
DSII
DS

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 3 one more time.

E-mail PowerBreakerSupport@eaton.com