Download document () of 20
We make what matters work*

152279

Eaton XN ECO gateway for XI/ON I/O system, modbus-TCP

General specifications

Product Name
Eaton XN Gateway
Catalog Number
152279
EAN
7640130095298
Product Length/Depth
129 mm
Product Height
75 mm
Product Width
33.5 mm
Product Weight
0.136 kg
Certifications
cULus
CE

Features & Functions

Features
Fieldbus connection over separate bus coupler possible
Fieldbus connection over separate bus coupler possible
Fitted with:
Potential separation

General

Accessories
1 x end plate XN-ABPL and 2 x end bracket XN-WEW-32/2-SW included with supplied equipment.
Degree of protection
IP20
Mounting method
Rail mounting possible
Type
XI/ON ECO gateways
Voltage type
DC

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C

Electrical rating

Supply voltage at DC - min
18 V
Supply voltage at DC - max
30 V

Communication

Addressing
Address set via DIP switch, BootP, DHCP or PGM
Connection type
2 x RJ45 (Ethernet Switch), Field bus
Push-In spring-cage terminals, Connection design in TOP direction
Data transfer rate
10/100 MBit/s
Interfaces
Ethernet (Modbus-TCP protocol), Field bus connection
Protocol
MODBUS
Other bus systems

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
8 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.