Download document () of 20
We make what matters work*

152580

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 800 x 150 mm, 45 mm cutout

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152580
EAN
4015081493203
Product Length/Depth
25 mm
Product Height
150 mm
Product Width
720 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
Powder coating
With powder coating
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Number of rows
1
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.