Download document () of 20
We make what matters work*

152582

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 800 x 200 mm, 45 mm cutout

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152582
EAN
4015081493227
Product Length/Depth
25 mm
Product Height
200 mm
Product Width
720 mm
Product Weight
1.45 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
With powder coating
Powder coating
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Number of rows
1
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.