Download document () of 20
We make what matters work*

152583

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 1000 x 125 mm, 45 mm cutout

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152583
EAN
4015081493234
Product Length/Depth
25 mm
Product Height
125 mm
Product Width
920 mm
Product Weight
1.13 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
125 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
With powder coating
Powder coating
Material
Steel
Sheet steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Number of rows
1
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.