Download document () of 20
We make what matters work*

152584

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 1000 x 150 mm, 45 mm cutout

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152584
EAN
4015081493241
Product Length/Depth
25 mm
Product Height
150 mm
Product Width
920 mm
Product Weight
1.36 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
Powder coating
With powder coating
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Number of rows
1
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.