Download document () of 20
We make what matters work*
To be discontinued

152649

Eaton xEnergy Main LV systems LV switchgear. Main contacts, drawer, outgoing, up 40A, 3/4p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152649
EAN
4015081493890
Product Length/Depth
50 mm
Product Height
150 mm
Product Width
100 mm
Product Weight
0.16 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.