Download document () of 20
We make what matters work*

152672

Eaton xEnergy Main LV systems LV switchgear. Front plate, IP31, empty, H=225mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152672
EAN
4015081494101
Product Length/Depth
50 mm
Product Height
225 mm
Product Width
570 mm
Product Weight
2.4 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.