Download document () of 20
We make what matters work*

153186

Eaton Moeller series NZM - Molded Case Circuit Breaker. Cable lug, 300mm²

General specifications

Product Name
Eaton Moeller series NZM connection type
Catalog Number
153186
EAN
4015081499137
Product Length/Depth
89 mm
Product Height
32 mm
Product Width
31 mm
Product Weight
0.2 kg
Compliances
IEC
RoHS conform

Product specifications

Used with
NZM4(-4), N(-4)
NZM3(-4), PN3(-4), N3(-4)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM3/4
Surface protection
Tinned
Bolt dimension
0 mm
Nominal cross section
300 mm²
Number of mounting holes
1
Code digit
0
Connecting angle
180° (horizontal)
Number of poles
Three-pole/Four-pole
Identification color
None
Type
Cable lugs
Special features
  • Not UL/CSA approved.
  • Narrow tubular cable lugs for switchgear connections.
  • When using without cover NZM3(-4)-XKSA, the cable lug must be insulated.
Terminal capacity (stranded cable)
300 mm²

Export product specification