| Product Name |
Eaton Moeller® series M22 illuminated pushbutton
|
| Catalog Number |
153567
|
| EAN |
4015081503308
|
| Product Length/Depth |
70 mm
|
| Product Height |
30 mm
|
| Product Width |
30 mm
|
| Product Weight |
0.018 kg
|
| Certifications |
DNV
GL LR |
| Catalog Notes |
Padlock, maximum diameter of the shackle 6 mm
|
| Type |
Pushbutton actuator
|
| Actuator color |
White
|
| Features |
Labelled
Lockable |
| Actuator function |
Spring-return
|
| Fitted with: |
Front ring
|
| Connection to SmartWire-DT |
No
|
| Force for positive opening - min |
0 N
|
| Number of command positions |
1
|
| Opening diameter |
22 mm
|
| Bezel color |
Titanium
|
| Bezel material |
Plastic
|
| Degree of protection (front side) |
IP67
NEMA Other |
| Front element type |
High
|
| Lens type |
Round
|
| Product category |
RMQ-Titan
|
| Suitable for |
Illumination
|