Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

153585

IZMX-MIL2C-W16. Mechanical interlock, TYPE 2, bowden cables, W

General specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
153585
EAN
4015081503551
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
1.823 kg
Compliances
CE Marked
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units

Technical data - mechanical

Mounting Method
Withdrawable
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Bowden cables
  • Type 2
Used with
INX16…W
IZMX16…W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.