Download document () of 20
We make what matters work*

155247

Eaton xEnergy Main LV systems LV switchgear. Interlock, for drawer 75mm, PKZ, PKE

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155247
EAN
4015081519859
Product Length/Depth
135 mm
Product Height
65 mm
Product Width
190 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.