Download document () of 20
We make what matters work*

155248

Eaton xEnergy Main LV systems LV switchgear. Interlock, for drawer 150-225mm, PKZ

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155248
EAN
4015081519866
Product Length/Depth
135 mm
Product Height
75 mm
Product Width
190 mm
Product Weight
0.35 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.