Download document () of 20
We make what matters work*

155261

Eaton xEnergy Main LV systems LV switchgear. MCC individual components: 3-pole outgoer main current contacts, up to 350 A, H = 300 mm, socket and plug, 2 units fixing brackets, screw accessories

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155261
EAN
4015081519897
Product Length/Depth
185 mm
Product Height
170 mm
Product Width
175 mm
Product Weight
2.75 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.