Download document () of 20
We make what matters work*

155282
XMW0606FPC

XMW0606FPC. Front plate, steel, sealed, H=150mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155282
EAN
4015081520046
Product Length/Depth
570 mm
Product Height
20 mm
Product Width
160 mm
Product Weight
1.2 kg
Compliances
CE Marked
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.