Download document () of 20
Discontinued

155292

Eaton xEnergy Main LV systems LV switchgear. Labeling strip, DOL 0.09KW

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155292
EAN
4015081520091
Product Length/Depth
1.6 mm
Product Height
64 mm
Product Width
20 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Gray
Material
Plastic
Mounting position
Other
Model
Labelling strip/-sign

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.