Download document () of 20
We make what matters work*

155376

Eaton xEnergy Main LV systems LV switchgear. Labeling strip, FE 200A

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155376
EAN
4015081520930
Product Length/Depth
1.6 mm
Product Height
74 mm
Product Width
20 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Gray
Material
Plastic
Mounting position
Other
Model
Labelling strip/-sign

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.