Download document () of 20
We make what matters work*

155402

Eaton xEnergy Main LV systems LV switchgear. Main contacts, drawer, incoming, up 630A, 4p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155402
EAN
4015081521197
Product Length/Depth
250 mm
Product Height
60 mm
Product Width
110 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.