Download document () of 20
We make what matters work*

155451

Eaton Moeller series xComfort - Communication interfaces & routers. Connection cable, USB A/Mini-USB

General specifications

Product Name
Eaton Moeller series xComfort other communication accessory
Catalog Number
155451
EAN
4015081521616
Product Length/Depth
120 mm
Product Height
15 mm
Product Width
95 mm
Product Weight
0.034 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Bus system product type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.