Download document () of 20
We make what matters work*

155454

Eaton xEnergy Basic LV systems Low voltage switchgear. Cover 100mm phase interval 100

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
155454
EAN
4015081521647
Product Length/Depth
429 mm
Product Height
34 mm
Product Width
100 mm
Product Weight
1.3 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Width in number of modular spacings
0
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.