Download document () of 20
We make what matters work*

155541

Eaton xEnergy Main LV systems LV switchgear. Fixing clip

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155541
EAN
4015081522217
Product Length/Depth
30 mm
Product Height
8 mm
Product Width
20 mm
Product Weight
0.007 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.