Download document () of 20
We make what matters work*

155543
XSFDR12-X1-B

Eaton xEnergy Main LV systems LV switchgear. Branding strip, drain rail, W=1200mm, blue

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155543
EAN
4015081522231
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
1200 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

RAL-number
5017
Color
Blue
Material
Metal
Mounting position
Scaffold
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.