Knowledge Search
Download document () of 20
We make what matters work*

155P

Eaton Crouse-Hinds series rigid/IMC set screw type connector, Rigid/IMC, Straight, Non-insulated, Malleable iron, 2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC set screw type connector
Catalog Number
155P
UPC
784564101556
Product Length/Depth
2.44 in
Product Height
2.94 in
Product Width
2.94 in
Product Weight
1.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Set screw
Connector type
Straight
Insulator
Non-insulated
Material
Malleable iron
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.