Knowledge Search
Download document () of 20
We make what matters work*

156591
IZMX-SEC-TB20-W

IZMX-SEC-TB20-W. Control line connection, 20 pieces, AV

General specifications

Product Name
Eaton Moeller series IZMX/INX terminal
Catalog Number
156591
EAN
4015081531813
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.25 kg
Compliances
CE Marked
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units
Number of poles
Not applicable

Technical data - mechanical

Core cross section
1.5 mm²

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Used with
IZMX16…, INX16…
IZMX40…, INX40…_x

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.