Download document () of 20
We make what matters work*

156901

Eaton xEnergy Basic LV systems Low voltage switchgear. Cover-plate holder, half, standard type

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
156901
EAN
4015081534913
Product Length/Depth
215 mm
Product Height
75 mm
Product Width
100 mm
Product Weight
0.25 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Material
Plastic
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.