Knowledge Search
Download document () of 20

15800-F-200

Eaton Bussmann series 1500 fuse disconnect switch, Mounting hardware included, 60 Vdc, 3-70 A, Fusible, front access, Line terminal, Panel

General specifications

Product Name
Eaton Bussmann series 1500 fuse disconnect switch
Catalog Number
15800-F-200
UPC
051712786812
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.45 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
3-70A
Voltage rating
60 V DC

General information

Connection
Line terminal
Mounting method
Panel
Special features
Mounting hardware included

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.